Sleep Timer
Overview
General Description
![](/export/sites/default/en/design-support/tools/sdk/sdk-pictures/comp_SleepTimer.png_118459116.png)
The Sleep Timer component can be used to wake the device from Alternate Active and Sleep modes at a configurable interval. It can also be configured to issue an interrupt at a configurable interval. For PSoC™ 5 architectures, an interrupt is required for the CPU to wake up.
For PSoC™ 5, the supported intervals are restricted to: 4, 8, 16, 32, 64, 128 or 256 ms. Refer to the CyPmSleep() function description in the System Reference Guide for details about this restriction. The PSoC™ 5LP device supports the full set of intervals.
- Wakes up devices from low-power modes: Alternate Active and Sleep
- Contains configurable option for issuing interrupt
- Generates periodic interrupts while the device is in Active mode
- Supports twelve discrete intervals: 2, 4, 8, 16, 32, 64, 128, 256, 512, 1024, 2048, and 4096 ms
Support